IESNA:LM-63-2002
[TEST]P1500440
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C70D010 EU4709050 4LBMH
[LUMINAIRE]4 INCH 7000 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 5000K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5461
TILT=NONE
110 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 78
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
5414.9 5381.9 5316 5192.3 5035.6 4846.4 4665 4458.8 4236.2 3997.5
3708.9 3362.6 2958.9 2505.4 2027.6 1582.3 1186.9 873.6 626.3 428.8
296.8 206.1 148.4 107.2 82.5 57.7 41.2 33 24.7 16.5
8.2 8.2 8.2 0 0 0 0
